MAXPRO® Access Control Next Generation Access Control
Introducing MPA2 Intelligent 2-door MAXPRO Access Control Panel.
Meet the most stringent compliance requirements with more capacity. MPA2 provides larger card databases, access levels and event buffers to offer a modular, scalable, and flexible solution.
Lower Cost Per Door
- 20% lower price for 2-door MPA2 vs 2-door NetAXS-123
- 8% lower price for 6 doors vs NetAXS-123
OSDP Support
- Provides an encrypted, bi-directional communication path between the reader and control panel (OSDP)
- Legacy Wiegand support for retrofits and takeovers
Reduce Install Time
- No screwdriver necessary, simply plug-in the Ethernet cable (click & done!)
- Standardize on Cat5/6 cabling
- QR Code Configuration Coming Soon
3-in-1 Host Modes
- Manage using the Embedded Browser, MAXPRO Cloud, or WIN-PAK Software