/content/hbtbt/us/en/search-results.html
    IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

    Intrusion

    Galaxy Series
    Part NumbersRelease NumbersDescriptionLicenseDownload
    C001,C002, C0031.00, 1.10, 1.11, 1.12, 1.13, 1.14, 1.15, 1.16Galaxy Flex Control Panel
    C005, C006, C0073.00, 3.01, 3.02, 3.03, 3.10, 3.11, 3.14, 3.15, 3.16, 3.17, 3.18, 3.19, 3.36Galaxy Flex Control Panel
    C015, C016, C0173.30, 3.35, 3.36Galaxy Flex+ Control Panel
    A083-00-011.00Ethernet Module IB
     1.01 
     1.02 
    E080-04, E080-05, E080-06, E080-073.00, 3.01, 3.02, 3.03, 3.04Ethernet Module
     3.05, 3.06 
    A083-00-104.10, 4.11, 4.14Ethernet Module IB
    E080-104.10, 4.11, 4.14Ethernet Module
    MB-Secure
    Part NumbersRelease NumbersDescriptionLicenseDownload
    013810, 013820, 013830, 013840, 013850, 013860, 013870V10.xxMB-Secure Intrusion Panel with integrated Dialer
    013810, 013820, 013830, 013840, 013850, 013860, 013870V09.xxMB-Secure Intrusion Panel
    013810, 013820, 013830, 013840, 013850, 013860, 013870V06.xx, V07.xx, V08.xxMB-Secure Intrusion Panel
    MAXPRO Intrusion
    Part NumbersRelease NumbersDescriptionLicenseDownload
    MPIP2000E
    MPIP2100E
    MPIP3000E
    MPIP3100E
    MPIBXM35
    MPIKTSMF
    MPIKTSPRX
    MPIEOP4
    MPIEIO84E
    MPIDC1
    MPIPSU35
    MPICLTEE
     MAXPRO Intrusion Panel and Peripherals 

    As part of these products, Honeywell or its distributors may have distributed to you hardware and/or software, or made available electronic downloads, that contained a version of software programs developed by the Free Software Foundation, a separate not-for-profit organization without any affiliation to Honeywell. If we distributed any of these free software programs to you, we want you to know that you were granted a license to that software under the terms of either the GNU General Public License or GNU Lesser General Public License ("Licenses"; copies of which are available from http://www.gnu.org/licenses/licenses.html). The Licenses allow you to freely copy, modify and redistribute that software and no other statement or documentation from us, including any End User License Agreement, places any additional restrictions on what you may do with that software.