/content/hbtbt/us/en/search-results.html
    IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

    Hosted Video Services

    HRRH8 - Open Source Software
    Part NumbersRelease NumbersDescriptionLicenseDownload
    HRRH8 MAXPRO Cloud Appliance
    MAXPRO Cloud - Open Source Software
    Part NumbersRelease NumbersDescriptionLicenseDownload
    4.5.0 MAXPRO Cloud - Android & IOS Mobile Applications
    Part of MAXPRO cloud suite of applications
     
       

     
    4.5.0 MAXPRO Cloud – Web UI
    Part of MAXPRO Cloud suite of applications
     
    4.5.0 MAXPRO Cloud– Core Services
    Part of backend services that run on the cloud
     
    MAXPRO® NVR Mobile
    Part NumbersRelease NumbersDescriptionLicenseDownload
    1.0.0(36)1.0.0(36)MAXPRO® NVR Application – Android Mobile App which is part of MAXPRO® NVR suite of applications
    MAXPRO® VMS & NVR
    Part NumbersRelease NumbersDescriptionLicenseDownload 
    MAXPRO® NVR 4.5
    Build 162
    Enterprise Edition: Part
    Number: 500-02753
    Version 4.1
     MAXPRO® VMS R410 Build424 Enterprise/Viewer Edition RTM ISO's
    Customer details: General Release
    Description of Change: MAXPRO® NVR Version 4.1 or later version Recorder Redundancy support (Manual/Automatic), Merged MAXPRO® VMS Casino Patches (Build 315-319)

    MAXPRO® NVR 4.1 new features support at MAXPRO® VMS:

    New EquIP Camera Models Support (HFD6GR1, HSW2G1, HCD8G, HBD8GR1, H4D8GR1, HDZ302DE, HDZ302D, HDZ302DIN)
    4K Resolution Support (HCD8G, HBD8GR1, H4D8GR1 EquIP camera models support 4K Resolution)
    3D Positioning
    H.265 Codec Type Support
    Dewarping New EquIP Model Cameras (New EquIP FishEye Camera (HFD6GR1) is capable of delivering FishEye view of the surrounding and which can also be dewarped to different view types depending on the mounting position)
    MetaData Conversion Utility
    Reason for Change: New NPI Software release – MAXPRO® VMS R410 Build 424
      
    MAXPRO® VMS R450 Build 455
    Viewer Edition:
    Part Number:
    500-02755
    Version 4.1
     
    MAXPRO® VMS R410 Build424 Enterprise/Viewer Edition RTM ISO's
    Customer details: General Release
    Description of Change: MAXPRO® NVR Version 4.1 or later version Recorder Redundancy support (Manual/Automatic), Merged MAXPRO® VMS Casino Patches (Build 315-319)

    MAXPRO® NVR 4.1 new features support at MAXPRO® VMS:
    New EquIP Camera Models Support (HFD6GR1, HSW2G1, HCD8G, HBD8GR1, H4D8GR1, HDZ302DE, HDZ302D, HDZ302DIN)
    4K Resolution Support (HCD8G, HBD8GR1, H4D8GR1 EquIP camera models support 4K Resolution)
    3D Positioning
    H.265 Codec Type Support
    Dewarping New EquIP Model Cameras (New EquIP FishEye Camera (HFD6GR1) is capable of delivering FishEye view of the surrounding and which can also be dewarped to different view types depending on the mounting position)
    MetaData Conversion Utility
    Reason for Change: New NPI Software release – MAXPRO® VMS R450 Build 455
      
    MAXPRO® NVR 4.5
    Build 162
    Part Number:
    500-01336V16
    Version 4.5
     MAXPRO® NVR Version 4.5 or later version supports various features such as Low bandwidth Stream Settings, On Demand live Streaming (VOD), Edge Recording, support for New high performance and specialty EquIP Camera Model and so on. Integration with MAXPRO® VMS R450 Build 455 includes ENVR Recorder support.
    The following are the key benefits and new features of MAXPRO® NVR/NVR Hybrid 4.5:

    Inter- NVR Sync playback: Enhancements made in Inter NVR Sync Playback feature, where user can sync the playback video across MAXPRO® NVR recorders.
    Profile G support – Profile G is a ONVIF standard where camera can record video feed to local SD card and that can be used as a storage. MAXPRO® NVR periodically syncs the recorded data into local hard drives.
    Low bandwidth Stream Settings:
    Use Low Resolution Stream
    Receive Only I Frame/Low Bandwidth Streaming.
    Use extended time Outs.
    Optimize Stream Usage Settings:
    Enable Stream Switch
    On Demand live Streaming (VOD): On Demand Live Streaming / recording feature enables you to configure and store recordings at camera level.
    New high performance and specialty EquIP Camera Model support:
    - HM4L8GR1,HMBL8GR1, H4L6GR2, HBL6GR2, HEPB302W01A04, HEPB302W01A10, HTMZ160T302W, HFD8GR1
    H.265 Codec cameras now supports rendering up to 23, H.265 cameras with 1080P Resolution at 30 FPS/30 GOP.
    Enable Sync Playback: Improved the performance of Enable Sync playback feature to sync the video across the cameras instantly.
    Support for Korean language UI: MAXPRO® NVR 4.5 Build 162/ MAXPRO® VMS R450 Build 455 is now supported in Korean language.
    Improvements to MAXPRO Mobile App:
    - Login Flow Change (For iPhone, iPAD, Android Phones)
    - Touch ID- (For iPhone, iPAD only):
    - Digital Zoom – (For iPhone, iPAD only):
    - HIS Streaming support where you can view live video if you have not installed valid/trusted certificate.
    - HTTPS support for IOS & Android Apps
    Reason for Change: New NPI Software release – MAXPRO® NVR R4.5/MAXPRO® VMS R450 Build 455
      
    MAXPRO® VMS R450
    Build 455
    Enterprise Edition:
    Part Number:
    500-02753V1
    Version 4.5
     
    MAXPRO® VMS Version R450 Build 455 or later version is integrated with ENVR Recorder support and it also supports various features such as Low bandwidth Stream Settings, On Demand live Streaming (VOD), Edge Recording, support for New high performance and specialty EquIP Camera Model and so on. All the features are supported through MAXPRO® NVR 4.5 Build 162.

    Embedded NVR Recorder (Embedded Recorder) Support: User can configure and use the Embedded Recorder features. See New Features in Embedded NVR Recorder Integration section for the list of features supported.
    Inter- NVR Sync playback: Enhancements made in Inter NVR Sync Playback feature, where user can sync the playback video across MAXPRO® NVR recorders.
    Low bandwidth Stream Settings:
    Use Low Resolution Stream
    Receive Only I Frame/Low Bandwidth Streaming.
    Use extended time Outs.
    Optimize Stream Usage Settings:
    Enable Stream Switch
    On Demand live Streaming (VOD): On Demand Live Streaming / recording feature enables you to configure and store recordings at camera level.
    New high performance and specialty EquIP Camera Model support:
    - HM4L8GR1,HMBL8GR1, H4L6GR2, HBL6GR2, HEPB302W01A04, HEPB302W01A10, HTMZ160T302W, HFD8GR1
    H.265 Codec cameras now supports rendering up to 23, H.265 cameras with 1080P Resolution at 30 FPS/30 GOP.
    Enable Sync Playback: Improved the performance of Enable Sync playback feature to sync the video across the cameras instantly.
    Support for Korean language UI: MAXPRO NVR 4.5 Build 162 is now supported in Korean language.
    Reason for Change: New NPI Software release – MAXPRO® VMS R450 Build 455
      
    Pro-Watch® VMS & NVR
    Part NumbersRelease NumbersDescriptionLicenseDownload
    PW VMS R650/NVR 6.5 Prowatch VMS and NVR R650/R6.5 Release 

    As part of these products, Honeywell or its distributors may have distributed to you hardware and/or software, or made available electronic downloads, that contained a version of software programs developed by the Free Software Foundation, a separate not-for-profit organization without any affiliation to Honeywell. If we distributed any of these free software programs to you, we want you to know that you were granted a license to that software under the terms of either the GNU General Public License or GNU Lesser General Public License ("Licenses"; copies of which are available from http://www.gnu.org/licenses/licenses.html). The Licenses allow you to freely copy, modify and redistribute that software and no other statement or documentation from us, including any End User License Agreement, places any additional restrictions on what you may do with that software.