/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

experion lcn

Experion® LCN

Experion LCN offers a secure, seamless integration with the Experion PKS architecture, with standards-based functionality, regulatory support capabilities, and integrated operations from the field through the plant to the business level.

Overview
Overview
Plants running the TotalPlant™ Solution (TPS) system need to avoid obsolescence by employing modern technology. TPS, introduced in 1998, helped establish open plant automation with a host of advanced applications. However, its users are now dealing with compliance issues related to new safety regulations as well as increasing system support challenges.

With Experion LCN, existing control strategy, field terminations, applications, history and graphics can be retained, allowing users to focus on high value improvements. It minimizes operating disruptions, maintains overall consistency and delivers optional lifecycle advantages with virtualization. It also opens the door to Industrial Internet of Things (IIoT) by Honeywell, an approach that connects people to assets, automates predictive analytics, and enables increased collaboration.​

How Does It Work?
​Expanding on the Enhanced TPS Node capabilities, the Experion LCN further enables continuous innovation for Honeywell customers. Using the proven Experion Fault Tolerant Ethernet (FTE) infrastructure, a new ELCN Bridge connects Experion to Classic Coax LCN.  

Once this connection is established, the LCN coax connection can be removed one LCN node at a time. Instead of a hardware connection for every Experion TPS Node, only one redundant ELCN Bridge pair is needed to enable virtualization.​

What Problems Does It Solve?
​Honeywell’s on process incremental upgrade to Experion LCN modernizes the control system infrastructure and enables the Industrial Internet of Things (IIoT by Honeywell). This strategy maintains safe and reliable controls while modernizing and evolving with the most advanced technologies. It keeps established, reliable systems running longer, extends uptime, and preserves investments in hardware and network infrastructure.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30732418-502
OMS P/S/CHARGER 240 V
30732418-502
OMS P/S/CHARGER 240 V
30735893-002
C-KR002 RBN CBL FOR UAC 2M
30735893-002
C-KR002 RBN CBL FOR UAC 2M
30735893-003
C-KR003 RBN CBL FOR UAC 3M
30735893-003
C-KR003 RBN CBL FOR UAC 3M
30735893-005
C-KR005 RBN CBL FOR UAC 5M
30735893-005
C-KR005 RBN CBL FOR UAC 5M
30735893-008
C-KR008 RBN CBL FOR UAC 8M
30735893-008
C-KR008 RBN CBL FOR UAC 8M
38500143-201
LCNE HUB ASSY, CAB MT RED UNIV VOLTG
38500143-201
LCNE HUB ASSY, CAB MT RED UNIV VOLTG
4DP7APXDH244
UDHI2 PWA KIT
4DP7APXDH244
UDHI2 PWA KIT
51104410-100
REF SIGNAL COND
51104410-100
REF SIGNAL COND
51109322-101
KIT 320B UPGR W
51109322-101
KIT 320B UPGR W
51153700-901
2X1GB MEM UPGR FOR DELL PE2850 SERVER
51153700-901
2X1GB MEM UPGR FOR DELL PE2850 SERVER