/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

rma remote meter assemblies

RMA Remote Meter Assemblies

RMA Remote Meter Assemblies provide process measurement values in remote locations where the integral meter in the field instrument is difficult to view.

Overview
Honeywell’s SmartLine®​​ RMA 800 Remote Meter Assemblies provide process values in locations where the integral meter in the field instrument is difficult to view. They are used as output and status indicators for Honeywell SmartLine field products and can also be used as output indicators with any non-Honeywell transmitter operating within 4 to 20ma current loop or the appropriate digital protocol.

What Is It?
The RMA is available in the following configurations:
  • RMA801: Honeywell Digital Enhanced (DE) protocol compatible indicator. This loop powered remote indicator can operate in either analog mode (4-20 mA) or DE mode.  As an analog mode remote indicator, HART compatible devices can be connected.
  • RMA803: Foundation Fieldbus H1 compatible indicator capable of displaying up to eight values from devices on the same H1 link. Values can be displayed in various engineering units as well as with different display formats (configurable- PV, Bar Graph and Trend Displays) 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50086421-533
TERMINAL BLOCK KIT ASSEMBLY RMA801
50086421-533
TERMINAL BLOCK KIT ASSEMBLY RMA801
50086423-507
COMMUNICATION MODULE KIT ASSEMBLY RMA801
50086423-507
COMMUNICATION MODULE KIT ASSEMBLY RMA801
RMA801
RMA801 DE PROTOCOL/ANALOG 4-20mA DC
RMA801
RMA801 DE PROTOCOL/ANALOG 4-20mA DC