/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

smartline wireless transmitters

SmartLine Wireless Differential Pressure

Differential pressure transmitters measure the pressure difference between two points and thus find widespread use in flow applications like furnace combustion airflow rate or level applications like hydrostatic tank gauging.

Overview
SmartLine® Wireless Differential Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.  The transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations simply, safely and securely.
The SmartLine Wireless Differential Pressure Transmitters cover the following operating ranges:
SeriesModelsOperating Range
 
700
STDW7200-400 in H2O (0-1000 mbar)
STDW7300-100 psi (0-7 bar)
STDW7700-3000 psi (0-210 bar)
 
800
STDW8100-10 in H2O (0-25 mbar)
STDW8200-400 in H2O (0-1000 mbar)
STDW8300-100 psi (0-7 bar)
STDW8700-3000 psi (0-210 bar)
How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network.  Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.
 
What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
STDW720
SMARTLINE WIRELESS DIFF PRESSURE 720
STDW720
SMARTLINE WIRELESS DIFF PRESSURE 720
STDW730
SMARTLINE WIRELESS DIFF PRESSURE 730
STDW730
SMARTLINE WIRELESS DIFF PRESSURE 730
STDW770
SMARTLINE WIRELESS DIFF PRESSURE 770
STDW770
SMARTLINE WIRELESS DIFF PRESSURE 770
STDW810
SMARTLINE WIRELESS DIFF PRESSURE 810
STDW810
SMARTLINE WIRELESS DIFF PRESSURE 810
STDW820
SMARTLINE WIRELESS DIFF PRESSURE 820
STDW820
SMARTLINE WIRELESS DIFF PRESSURE 820
STDW830
SMARTLINE WIRELESS DIFF PRESSURE 830
STDW830
SMARTLINE WIRELESS DIFF PRESSURE 830
STDW870
SMARTLINE WIRELESS DIFF PRESSURE 870
STDW870
SMARTLINE WIRELESS DIFF PRESSURE 870