/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

portable sampling

HERMetic Samplers for Restricted Operations

HERMetic Samplers are dedicated to applications where restricted sampling is authorized. The samplers are used for crude oil sampling on tankers and very large crude carriers (VLCCs).

Overview
What Is It?
HERMetic Sampler A-2: Its key features include:
  • Used for connection on 2-inch HERMetic compact valves
  • For applications involving liquids with low or high viscosity
  • Ideal for  use under open operations
  • Easy installation on 2-inch vapor control valves with quick connect coupling
  • Sampling height can be measured on the graduated tape
  • Sampling bottle can be easily removed and exchanged
  • Delivered with a zone sampling bottle—spot, running and bottom sampling bottles are also available on request.
HERMetic Sampler A-4: Key features include:
  • Used for large volume sampling of up to 1.8 liters under open operations
  • Easy installation on a 4-inch deck valve
  • Sampling height can be read on the graduated tape
  • Sampling bottle can be easily removed and exchanged
  • Delivered with a zone sampling bottle; spot, running and bottom sampling bottles also available.
How Does It Work?
​The sampler housing is mounted on top of the HERMetic 2” ball valve or a 4” deck valve, depending on the type of sampler model. The sample is taken through the vertical movement of the sampling bottle inside the liquid. The bottle is linked to a graduated tape. A reading window allows users to monitor the bottle location.

What Problems Does It Solve?
​Honeywell’s samplers for restricted operation offer easy installation, low costs and clean operation during sampling. It permits taking a representative sample of the content inside the tank for further analysis in a laboratory.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10042
HERMetic Sampler A-2 0.5 l. w/st st cont
TS 10042
HERMetic Sampler A-2 0.5 l. w/st st cont
TS 10043
HERMetic Sampler A-4 1.8 L. w/st st cont
TS 10043
HERMetic Sampler A-4 1.8 L. w/st st cont
TS 10302
Winder tape 30m metric/inch
TS 10302
Winder tape 30m metric/inch
TS 10308
Winder tape 40m metric/inch
TS 10308
Winder tape 40m metric/inch
TS 20143
TUBE
TS 20143
TUBE
TS 20144
Winder holder
TS 20144
Winder holder
TS 20539
O-Ring Ø34.65x1.78
TS 20539
O-Ring Ø34.65x1.78
TS 98039
HERMetic Sampler A-2 0.5 l. 40m
TS 98039
HERMetic Sampler A-2 0.5 l. 40m