Occupational Farming Hazards
Agriculture includes a variety of safety challenges—including vehicular, respiratory and biological hazards—that make farmworkers especially vulnerable. Honeywell agriculture solutions offer leading-class products that ensure better safety outcomes every season.
Solutions for Every Season
Gas sensors are essential within the agricultural industry. Manure storage facilities, silos and other agricultural confined spaces can create hazardous atmospheres that demand protection against methane, hydrogen sulfide, carbon dioxide and ammonia. Honeywell offers a broad range of gas sensing technologies, plus respiratory protection for chemical substances, chemical-resistant gloves and safety eyewear.
Our switch, sensor, and vehicle controls enhance agriculture vehicles and equipment with reliability and durability in harsh environments.
Now one tough sensor can work in three harsh environments. With the stability you can count and low cost you want, the EC-FX-NH3 is the new gold standard in ammonia detection.
Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers.
Uvex XV100 Series is a quality value-based safety spectacle that provides great fit at a low cost. It is available in Hardcoat and Uvextra® AFcoating.
Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities). Metal screens deliver high heat resistance for those applications where ambient temperatures are high.
Built for the toughest applications. Our heavy duty pressure products are known industry-wide for enhanced quality, reliability, & service.
Vehicle controls and monitors that operate in harsh environments: hour meters, shifters, turn signals, relays, and more.
Direct action blade contact. Factory set 1.1 in-Hg to 22 in-Hg. Variety of connectors & terminals. 30 in-Hg proof. 150 psi burst.
Rotary potentiometers, magnetic position sensors, resolvers, proximity sensors, & aerospace position measurement.
Agriculture
Honeywell BW Solo: Latest Technology in Gas Detection
Miller DuraHoist Confined Space System
Honeywell Miller - Protecting Workers At Height | 75 Years Celebration
Discover Micro Switch Heavy-Duty Limit Switches