/content/hbtbt/es/es/search-results.html
×

Raised floor environments have different needs. We can meet them.

Choose from a safe, easy-to-install system of underfloor power tracks, a wide range of floorboxes and grommets and fully customizable desk modules. All give your users convenient access to power, data and USB charging in any raised floor environment.

INTERACT UNDERFLOOR POWER

A powertrack so easy to install, it’s patented.

Our underfloor powertrack features patented ‘snap fast’ crocodile joints for tool-free and fast installation. Key coded tap offs make sure it’s installed right the first time, every time.

SAFETY

Get a broad range of tap-off leads.

And, to help keep your installers safer, our leads are both key coded and color coded to provide mechanical protection against cross pole contamination.

CABLELINK PLUS SINGLE PAN BOX

Get 3 or 4 compartment boxes with depth options.

Whichever configuration you choose, it’s been designed for robustness to accept a 5,000N load.

INSTALLATION

Fast and simple install every time.

One-piece, robust metal frame with flange fixings is designed to install in a short time.

INSTALLATION

We’ve made rapid fitting easy, too.

An innovative ratchet self-leveling system enables the rapid fitting of the frame. For uneven floors, a ratchet screw within the box allows for perfect alignment of lid with floor level.

FUNCTIONALITY

Staggered plates allow for flexibility.

Plate design provides strain relief clearance for molded plug tops. A device plate is positioned to provide wiring space to support Cat 6 compliance.

We get power and data to your desks in three ways.

Our Desking Solutions offer a comprehensive range of pre-configured above the desk, in the desk and under desk modules. So you can provide end users with straightforward access to power and data services in a way that’s convenient for them.
ABOVE THE DESK

Robust, stylish and ergonomic.

Above the desk options have a configurable “tunnel” design for voice and data connections. An integral “C” clamp makes installation easy.

IN THE DESK

Ideal for shared workstations and meeting rooms.

In the desk modules feature a discreet design with a soft close lid and configurable ‘tunnel’ for voice and data connections.

UNDER THE DESK

DeskPod™combines style and versatility.

Featuring stylish anodised aluminium and a range of pre-configured options including circuit protection, USB charging and pre-wired tap-offs.

Some of the many places you’ll find our products.

OPEN PLAN OFFICES

The flexibility to easily adjust to a changing office environment.

Easy to install, single pan and track system provides workstation access to power and data. As your space changes, it can evolve along with it.

Lecture room
Lecture room
EDUCATIONAL FACILITIES

Robust enough to handle heavy use environments.

Our single pan and track systems are ideal for high load bearing areas like classrooms. Robust cord caps and lid tethers provide extra durability.

In desk product
In desk product
HOT DESKING

Power that goes wherever it’s needed.

Workspaces are always moving. Our mobile above the desk option goes with you. With an integral ‘C’ clamp, 13A plug and lead, fit and removal are super easy.

There’s more to explore.

Additional Raised Floor details are a download away.
Raised Floor catalogue

You’ll find a wealth of features, dimensions and accessories in our catalogue. Get yours today.

Raised systems download tech
Raised systems download tech
Technical information

Get technical sheets with all the specifications you’ll need to install Raised Floor Systems.

Speak to an expert.

We’re happy to help. Let us know if you need any specification support, technical advice, or would like to speak to a salesperson. Just fill in the form and we’ll be in touch shortly.