Interface Cards & Modules
C-Bus Interfaces
The C-Bus Interfaces deliver exceptional price/performance to meet the requirements of both building owners and service providers. Customers gain the advantages of high-performance network and services.
The ARENA C-Bus Interfaces deliver exceptional price/performance to meet the requirements of both building owners and service providers. With their combination of scalable performance, density, and low per-port pricing, the devices allow network-layer capabilities to be extended to a much wider range of network configurations and environments.
Customers gain the advantages of high-performance network and services, including traffic management to more locations throughout the network. The CLIF-CBUS1-PC supports a single RS485 DC coupled C-Bus-compatible communication channel (capable of rates of up to 76.8 kbps) for CentraLine family devices, and single RS232 and 10Base T-interfaces.
The devices use the LAN connection to provide seamless communication to the requesting device. Status information like: “LAN communication activity”, “field bus traffic communication”, and “system heart beat” are indicated by LEDs located on the front of the device.
Features & Benefits:- TCP/IP network-capable
- Offers wide range of network connectivity options
- Easily-configurable network interface
- Online system diagnostic support
- Optional wall and rack mounting
- No user-serviceable parts inside
- Certification CE, EAC
- EMC EN61000-6-4 and EN61000-6-2
- Electromagnetic emission FCC Class A
- Environmental conditions residential, commercial, and
- light-industrial
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Overall Width
- 158 Millimeter-PRD
- Frequency
- 50/60 Hertz (1/second)
- Minimum Operating Humidity
- 5 Percentage
- Power Consumption
- 5 (connected via 10BaseT, twisted pair); 12 (connected via 10Base5) volt amp
- Maximum Input Voltage
- 24
- Overall Height
- 76 Millimeter-PRD
- Minimum Input Voltage
- 18
- Regulatory Approvals
- CE
- Fieldbus Protocol
- RS485 DC coupled (C-Bus compatible)
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Overall Width
- 158 Millimeter-PRD
- Frequency
- 50/60 Hertz (1/second)
- Minimum Operating Humidity
- 5 Percentage
- Power Consumption
- 5 (connected via 10BaseT, twisted pair); 12 (connected via 10Base5) volt amp
- Maximum Input Voltage
- 24
- Overall Height
- 76 Millimeter-PRD
- Minimum Input Voltage
- 18
- Regulatory Approvals
- CE
- Fieldbus Protocol
- RS485 DC coupled (C-Bus compatible)
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Ambient Temperature : 0 Degrees Celsius
- Overall Width : 158 Millimeter-PRD
- Frequency : 50/60 Hertz (1/second)
- Minimum Operating Humidity : 5 Percentage
- Power Consumption : 5 (connected via 10BaseT, twisted pair); 12 (connected via 10Base5) volt amp
- Maximum Input Voltage : 24
- Overall Height : 76 Millimeter-PRD
- Minimum Input Voltage : 18
- Regulatory Approvals : CE
- Fieldbus Protocol : RS485 DC coupled (C-Bus compatible)