Power Supplies
Galaxy® Dimension Power Supply Unit
The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.
The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.
Features & Benefits:- Door access controlled by access templates and group set status
- Areas behind a door can be unset automatically via card reader
- Users can be managed automatically and remotely
- Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
- Access event log with 1000 events recorded in panel
- EN50131-3:2009
- EN50131-6:2008
- PD6662:2010
Others
- Output Current
- 2.75 ampere
- Amperage
- 1.2 ampere
- Maximum Battery Capacity
- 17 Ah
- Operating Current Draw
- 1.2 ampere
- Battery Charger
- Yes
Others
- Output Current
- 2.75 ampere
- Amperage
- 1.2 ampere
- Maximum Battery Capacity
- 17 Ah
- Operating Current Draw
- 1.2 ampere
- Battery Charger
- Yes
- Output Current : 2.75 ampere
- Amperage : 1.2 ampere
- Maximum Battery Capacity : 17 Ah
- Operating Current Draw : 1.2 ampere
- Battery Charger : Yes
Others
Sales Sheet
Slide Presentations
Brochure
Engineering Specifications
Installation Instructions
Manuals and Guides
Data Sheet
Catalog
Case Study
Please Sign In to view part numbers available for purchase based on your account