/content/hbtbt/ae/en/search-results.html

    Control Panels

    Mifare Sector Reader

    HON-MSR series sector reader are a new, flexible, and highly secure smart card reader ideal for customers that require customization for applications.

    Overview

    The HON-MSR series sector reader offering unique capability in programmability. The reader can be configured to read any data within any Mifare card sector when programmed with matching keys defined and managed by customers. It can also be programmed to develop a custom format to meet different access control application challenges.

    Features & Benefits:
    • 13.56MHz Contactless Smart Card Reader
    • Can read data from any sector of the card
    • Unique key pairs can be defined for each sector
    • Wiegand output; open format
    • Programmer software included
    Certifications:
    • ISO 14443A
    Specifications

    Others

    • Overall Width
      • 145 millimetre
    • Maximum Operating Ambient Temperature
      • 63 degree Celsius
    • Minimum Operating Ambient Temperature
      • -31 degree Celsius
    • Operating Voltage
      • 8 to 16 voltage direct current
    • Overall Height
      • 43 millimetre
    • Format
      • Open Wiegand
    • Regulatory Approvals
      • 14443A
    • Maximum Operating Humidity
      • 95 Percentage
    • Includes
      • Programmer software
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Reader Capacity
      • up to 2.5in (6.4cm)

    Others

    • Overall Width
      • 145 millimetre
    • Maximum Operating Ambient Temperature
      • 63 degree Celsius
    • Minimum Operating Ambient Temperature
      • -31 degree Celsius
    • Operating Voltage
      • 8 to 16 voltage direct current
    • Overall Height
      • 43 millimetre
    • Format
      • Open Wiegand
    • Regulatory Approvals
      • 14443A
    • Maximum Operating Humidity
      • 95 Percentage
    • Includes
      • Programmer software
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Reader Capacity
      • up to 2.5in (6.4cm)
    • Overall Width : 145 millimetre
    • Maximum Operating Ambient Temperature : 63 degree Celsius
    • Minimum Operating Ambient Temperature : -31 degree Celsius
    • Operating Voltage : 8 to 16 voltage direct current
    • Overall Height : 43 millimetre
    • Format : Open Wiegand
    • Regulatory Approvals : 14443A
    • Maximum Operating Humidity : 95 Percentage
    • Includes : Programmer software
    • Minimum Operating Humidity : 0 Percentage
    • Maximum Reader Capacity : up to 2.5in (6.4cm)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime