Control Panels
On Board Illuminated Keypad Panel With PA and Tamper
On Board Illuminated Keypad Panel With PA and Tamper is a Optima Compact Gen4 and has8 Zones and On-Board Keypad with Compact case. It's user-friendly LCD keypad with intuitive menu interface makes installation, programming and operation easy.
On Board Illuminated Keypad Panel With PA and Tamper is a Optima Compact Gen4 and has8 Zones and On-Board Keypad with Compact case. It's user-friendly LCD keypad with intuitive menu interface makes installation, programming and operation easy.
A haven of peace and security – that’s what your home should be, but when it really matters it’s best to be safe, not sorry. An unprotected property is a vulnerable one at any time, day or night. Every home needs the protection of a reliable alarm system, but sometimes people are put off by the prospect of false alarms or complicated setting procedures. At Honeywell we understand these concerns. Honeywell ADE Optima products have been installed in over 3 million homes in the UK. The Gen4 range offers the installer the reliability of a wired system, conforming to CE specifications, and offers a wide range of accessories in a cost-effective package. Homeowners will feel safe and satisfied with their robust, easy to operate Gen4 security system.
Features & Benefits:- Styled robust polycarbonate enclosure
- Digital communicator outputs
- Supports speech dialler extension
- Non Volatile Memory (NVM) for protection of engineer program
- Tamper protection
- Panic attack input
- Extension speaker capability
- Fuse protected outputs
- PA input
- Tamper input
- CE specifications