Badge Printers
Badging Systems ALTO™ Ribbon And Dispenser Accessory
Badging systems ALTO™ ribbon and dispenser accessories includes 100 print color YMCKO cassette for the alto printer and two ready-to-fill 50-card capacity dispensers for technology cards.
Badging systems ALTO™ ribbon and dispenser accessories includes 100 print color YMCKO cassette for the alto printer and two ready-to-fill 50-card capacity dispensers for technology cards. For small applications the badging systems Alto™ printers provides quality badge printing at an affordable price. Cards are conveniently stored in a dispenser allowing only one card to be hand fed at a time. Flip the card over and print on the other side and save the cost of a more expensive duplex printer. The built in HoloKote™ security watermark feature comes standard.