/content/hbtbt/ae/en/search-results.html

    Cards

    OmniProx PVC Card

    Honeywell Access Systems’ OmniProx credentials are designed to work with the OmniProx readers. The OmniProx product line which is based on 125 kHz technology is RFID based and offers excellent contactless sensing range.

    Overview
    Honeywell Access Systems’ OmniProx credentials are designed to work with the OmniProx readers. The OmniProx product line, which is based on 125 kHz technology, is RFID based and provides excellent contactless sensing range. The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers. ISO models also support both vertical or horizontal slot punching. For more robust use, a clamshell version with a vertical slot is available, made of a hard shell ABS and PVC construction for added durability. OmniProx credentials are available in popular stocked configurations or special order where the user specifies site code and card number range.Features & Benefits:
    • Universal compatibility with all Honeywell OmniProx & HID® Prox compatible readers as well as multi-technology readers supporting HID Prox technology
    • External numbering for easy identification and control
    • Available with high-coercivity magnetic stripe (4000 Oe – unencoded) for added capability
    • Individually wrapped and labeled packs of 25 for added flexibility and convenience for re-sellers
    • PVC construction that resists cracking and breaking while delivering fast read times
    • Available in both ISO compliant & clamshell form factors
    • Available in standard 26 bit or Honeywell 34 bit formats
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Scheda tecnica Credenziali OmniProx™
    application/pdf 1.24 MB
    1.24 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Lectores de Proximidad OmniProx Hoja Tcnica
    application/pdf 63.35 KB
    5/14/2023
    63.35 KB
    OmniProx Data Sheet
    application/pdf 132.96 KB
    5/14/2023
    132.96 KB
    OmniProx
    application/pdf 160.41 KB
    5/14/2023
    160.41 KB
    Hoja tcnica Acreditaciones OmniProx
    application/pdf 191.91 KB
    5/14/2023
    191.91 KB
    OmniProx Credentials Data sheet
    application/pdf 149.67 KB
    5/14/2023
    149.67 KB
    OmniProx Proximity Card Readers
    application/pdf 833.48 KB
    5/14/2023
    833.48 KB
    Name
    Description
    File Size
    Date
    Size
    Lectores de Proximidad OmniProx Hoja Tcnica
    application/pdf 63.35 KB
    5/14/2023
    63.35 KB
    OmniProx Data Sheet
    application/pdf 132.96 KB
    5/14/2023
    132.96 KB
    Scheda tecnica Credenziali OmniProx™
    application/pdf 1.24 MB
    1.24 MB
    OmniProx
    application/pdf 160.41 KB
    5/14/2023
    160.41 KB
    Hoja tcnica Acreditaciones OmniProx
    application/pdf 191.91 KB
    5/14/2023
    191.91 KB
    OmniProx Credentials Data sheet
    application/pdf 149.67 KB
    5/14/2023
    149.67 KB
    OmniProx Proximity Card Readers
    application/pdf 833.48 KB
    5/14/2023
    833.48 KB
    Name
    Description
    File Size
    Date
    Size
    Scheda tecnica Credenziali OmniProx™
    1.24 MB
    Lectores de Proximidad OmniProx Hoja Tcnica
    63.35 KB
    5/14/2023
    OmniProx Data Sheet
    132.96 KB
    5/14/2023
    OmniProx
    160.41 KB
    5/14/2023
    Hoja tcnica Acreditaciones OmniProx
    191.91 KB
    5/14/2023
    OmniProx Credentials Data sheet
    149.67 KB
    5/14/2023
    OmniProx Proximity Card Readers
    833.48 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    OHP0N26
    Credit Card Style PVC Card, HID Prox Compatible, 26 bit format, Honeywell logo (replaces PVCH4-26)
    OHP0N26
    Credit Card Style PVC Card, HID Prox Compatible, 26 bit format, Honeywell logo (replaces PVCH4-26)
    OHP0N34
    OmniProx PVC ISO card HID prox comp 34 Bit Hon (replaces PVCH4)
    OHP0N34
    OmniProx PVC ISO card HID prox comp 34 Bit Hon (replaces PVCH4)