Cards
QuadraKey™ Card
QuadraKey™ Multiple Technology ISO Compliant Card QuadraKey™ allows facilities to integrate multiple applications in one ISO compliant card.
Proximity access control technology is convenience, dependability, enhanced security, low maintenance, and high end-user acceptance proximity has become the most desired access control technology available. Honeywell’s latest innovations in access control technology include: multiple-technology ISO-compliant cards, low-cost proximity badges, and long-range proximity cards. Each card provides the convenience of hands-free access, while acting as a key to a secure and dependable access control system.
QuadraKey™ supports proximity, magnetic stripe, photo ID with colour imaging on both sides, bar code, and smart chip insertion in a package that has the same dimensions as a credit card.
Designed for use with the award-winning DigiReader™ Series Digital Proximity Readers, Honeywell’s digital cards provide some of the longest read ranges available for passive proximity cards. The cards are powered by the reader; they require neither batteries nor maintenance. Sturdy, world-class construction, advanced technology and unique numbers for each card make them virtually impossible to counterfeit.
Features & Benefits:- Advanced digital proximity technology from the company that invented proximity access control
- “No-hands” access provides ultimate convenience for cardholders
- Cards can be read through wallet or purse
- Support for multiple technologies enhances security and flexibility
- Compact size easy to transport
- Choose the card that best suits the needs of specific applications - QuadraKey™ multiple-technology ISO-compliant card
- Passive proximity technology requires no batteries and helps assure each card will provide years of service with no maintenance
- Meets or exceeds the most demanding RF signal regulations
- Virtually impossible to counterfeit or duplicate
- Easy customization of individual cards by user or by authorized Honeywell Dealer
- Makes access more convenient withhout compromising security
Others
- Outer Material
- PVC
Others
- Outer Material
- PVC
- Outer Material : PVC
Data Sheet
Please Sign In to view part numbers available for purchase based on your account