/content/hbtbt/ae/en/search-results.html

    Cards

    Single Button Keyfob

    Honeywell™s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed.

    Overview

    Honeywell™s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed. The accessories available/provided with these models offer multi-wear possibilities for portable usage or fixing on walls or under tables. The wireless keyfobs are easy to operate and provide an extra level of convenience, comfort and peace of mind for the user.

    Features & Benefits:
    • Panic Alarm
    • Fully supervised portable panic transmitter
    • Multi-wear accessories included
    • Water resistant
    • Tactile feel keys and LED indication that transmission was sent
    • Long-life replaceable lithium batteries
    Certifications:
    • EN50131
    Specifications

    Others

    • Operating Frequency
      • 868 megahertz
    • Overall Height
      • 40 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Application
      • For personalised control of their security system
    • Regulatory Approvals
      • EN50131
    • Programming Technology
      • Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista
    • Includes
      • Belt clip/wall mount; Pendant; Keychain; Wristband

    Others

    • Operating Frequency
      • 868 megahertz
    • Overall Height
      • 40 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Application
      • For personalised control of their security system
    • Regulatory Approvals
      • EN50131
    • Programming Technology
      • Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista
    • Includes
      • Belt clip/wall mount; Pendant; Keychain; Wristband
    • Operating Frequency : 868 megahertz
    • Overall Height : 40 Millimeter-PRD
    • Minimum Operating Ambient Temperature : 55 Degrees Celsius
    • Application : For personalised control of their security system
    • Regulatory Approvals : EN50131
    • Programming Technology : Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista
    • Includes : Belt clip/wall mount; Pendant; Keychain; Wristband
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime