/content/hbtbt/ae/en/search-results.html

    Cards

    Two Button Keyfob

    Honeywell’s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed.

    Overview

    Honeywell’s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed. The accessories available/provided with these models offer multi-wear possibilities for portable usage or fixing on walls or under tables. The wireless keyfobs are easy to operate and provide an extra level of convenience, comfort and peace of mind for the user.

    Features & Benefits:
    • Panic Alarm
    • Multi-wear accessories
    • Water resistant IP67
    • Status LED
    • 4 years battery life
    • Alpha and V2 radio protocols
    • Backward compatible
    Certifications:
    • EN50131
    • BS8243:2010
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Operating Frequency
      • 868 megahertz
    • Overall Height
      • 40 Millimeter-PRD
    • Application
      • For personalised control of their security system
    • Regulatory Approvals
      • EN50131; PD6662:2010/ BS8243:2010
    • Includes
      • Belt clip/wall mount; Pendant; Keychain; Wristband
    • Programming Technology
      • Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista

    Others

    • Minimum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Operating Frequency
      • 868 megahertz
    • Overall Height
      • 40 Millimeter-PRD
    • Application
      • For personalised control of their security system
    • Regulatory Approvals
      • EN50131; PD6662:2010/ BS8243:2010
    • Includes
      • Belt clip/wall mount; Pendant; Keychain; Wristband
    • Programming Technology
      • Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista
    • Minimum Operating Ambient Temperature : 55 Degrees Celsius
    • Operating Frequency : 868 megahertz
    • Overall Height : 40 Millimeter-PRD
    • Application : For personalised control of their security system
    • Regulatory Approvals : EN50131; PD6662:2010/ BS8243:2010
    • Includes : Belt clip/wall mount; Pendant; Keychain; Wristband
    • Programming Technology : Galaxy Flex; Galaxy Dimension; Domonial; Le Sucre; Galaxy G2; Vista
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    TCPA2B
    Keyfob, Two Button, One LED, Grey And white
    TCPA2B
    Keyfob, Two Button, One LED, Grey And white