Locking Devices
Access-control electric lock series
HL series electric locks for multi-environmental applications, efficient and stable
The Honeywell HL series electromagnetic lock products, including 300 lb/600 lb/1200 lb/1500 lb magnetic locks, anode locks/cathode locks, etc., are available in a variety of mounting styles for different door types such as single doors, double doors, inner push doors, outer push doors, wood doors, glass doors, frameless glass doors, etc. The series also is available in many waterproof models for more demanding outdoor environments in buildings, houses, transportation, industry and more.
Features & Benefits:- The Honeywell HL series electromagnetic lock products, including 300 lb/600 lb/1200 lb/1500 lb magnetic locks, anode locks/cathode locks, etc., are available in a variety of mounting styles for different door types such as single doors, double doors, inner push doors, outer push doors, wood doors, glass doors, frameless glass doors, etc. The series also is available in many waterproof models for more demanding outdoor environments in buildings, houses, transportation, industry and more.