/content/hbtbt/ae/en/search-results.html

    Lobby Kiosks & Touch Screens

    Frog IP Video Door Phone System

    IP Video Door Phone System is designed based on user experience study, nice and userfriendly. Backgrounds, icons and structure layouts with 1024X600 high resolution display are extremely intuitive.

    Overview

    Frog™ IP Video Door Phone System is Designed to be easily integrated with MoMas™ Honeywell Smart Home Systems, thus providing complex developers the infinite possibilities of expandable intelligent community solutions. When there exists the abnormal zone, alarm notice pops up and abnormal zone is indicated The administrator device receives the alarm notice Alarm buzzing both onsite and at the management center. High quality silver anodized aluminum back cover fits various interior decorating styles.

    Features & Benefits:
    • User experience study
    • User friendly
    • Seamless Installation
    • Easy Integration
    • frog Design
    • Quality Metal
    • Glass Panel
    • HD Camera
    Certifications:
    • alsa-utils-1.0.24.2
    • busybox-1.19.4
    • Linux-2.6.32
    • mtd-utils-1.4.9
    • uboot-2010.09
    Specifications

    Others

    • Security Features
      • Flat Vandal Resistant Glass Panel
    • Internal RAM Memory
      • 256 metre
    • Communication Protocols
      • 100Base-TX Ethernet
    • Minimum Operating Humidity
      • 0 Percentage
    • Processor
      • Cortex-A8 ARM Processor
    • Display Resolution
      • 1024 x 600
    • Maximum Operating Humidity
      • 80 Percentage
    • Operating System
      • LINUX 2.6

    Others

    • Security Features
      • Flat Vandal Resistant Glass Panel
    • Internal RAM Memory
      • 256 metre
    • Communication Protocols
      • 100Base-TX Ethernet
    • Minimum Operating Humidity
      • 0 Percentage
    • Processor
      • Cortex-A8 ARM Processor
    • Display Resolution
      • 1024 x 600
    • Maximum Operating Humidity
      • 80 Percentage
    • Operating System
      • LINUX 2.6
    • Security Features : Flat Vandal Resistant Glass Panel
    • Internal RAM Memory : 256 metre
    • Communication Protocols : 100Base-TX Ethernet
    • Minimum Operating Humidity : 0 Percentage
    • Processor : Cortex-A8 ARM Processor
    • Display Resolution : 1024 x 600
    • Maximum Operating Humidity : 80 Percentage
    • Operating System : LINUX 2.6
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime