Lobby Kiosks & Touch Screens
GD-048 Control Panel
GD-048 Control Panels by honeywell are fully integrated intrusion and door control security solution for mid to large commercial security installations.
GD-048 Control Panels by honeywell are fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.
Features & Benefits:- Up to 48 zones
- Up to 64 doors controlled
- Protecting up to 32 groups
- Up to 1000 users
- Up to 67 weekly schedules available
- Up to 32 yearly holiday schedules
- Door access controlled by access templates and group set status
- Areas behind a door can be unset automatically via card reader
- Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy
- Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
- Access event log with 1000 events recorded in panel (separate intruder log)
- GPRS, Ethernet, PSTN, USB communications options
- Groups can be set via door control readers
- Evacuation control will allow doors to unlock in the event of fire
- Up to 32 audio verification channels
- Multi-language interface
- GX remote control Mobile App for remote management of up to 20 sites from a single smart device
- The Galaxy Dimension range has been independently tested and is compliant to EN50131-3:2009, EN50131-6:2008, PD6662:2010
- Compatible with all wiegand readers
- Up to 8 wireless interface modules (RF portals)
- Up to 192 wireless zones
- Up to 100 key fobs
- Full bi-directional agile routing (patented technology)
- Full range of wired and wireless intrusion and environmental detectors
Others
- Compatible Readers & Credentials
- Wiegand
- On Board Outputs
- 8
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet
- GPRS
- PSTN
- RS-232
- RS-485
- USB
- Application
- Commercial
- Industrial
- Maximum Zone Capacity
- 32
- 52
- Maximum Inputs
- 8
- Maximum Door Capacity
- 8
- Maximum Users
- 100
Others
- Compatible Readers & Credentials
- Wiegand
- On Board Outputs
- 8
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet
- GPRS
- PSTN
- RS-232
- RS-485
- USB
- Application
- Commercial
- Industrial
- Maximum Zone Capacity
- 32
- 52
- Maximum Inputs
- 8
- Maximum Door Capacity
- 8
- Maximum Users
- 100
- Compatible Readers & Credentials : Wiegand
- On Board Outputs : 8
- Maximum Reader Capacity : 4
- Communication Protocols : Ethernet|GPRS|PSTN|RS-232|RS-485|USB
- Application : Commercial|Industrial
- Maximum Zone Capacity : 32|52
- Maximum Inputs : 8
- Maximum Door Capacity : 8
- Maximum Users : 100