Biometric Readers
Biometric Terminal Series
Honeywell BIOMI-5000TA are fingerprint time/attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc. The 2.8in TFT screen can display more information vividly.
Honeywell BIOMI-5000TA are fingerprint time/attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc. The 2.8in TFT screen can display more information vividly, including fingerprint image and verification result.
It’s associated with Honeywell`s new fingerprint technology allow it to remain stable under strong light source and verifies even of wet and rough fingers. TCP/IP communication is a standard function which makes sure the data transmission between terminal and PC can be easily done within few seconds.
Features & Benefits:- POE Supported
- Sleek Design
- 2.8 inches TFT display
- GUI interface for easy operation
- Communication TCP/IP
- USB support
- Extended battery
- Wiegand IN & OUT
- CE
- FCC
- BIS