/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Biometric Terminal with MIFARE Card

    Honeywell Biometric Terminal with MIFARE Card is a fingerprint time, attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc.

    Overview

    Honeywell Biometric Terminal with MIFARE Card is a fingerprint time, attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc. The 2.8inch TFT screen can display more information vividly, including fingerprint image and verification result. It’s associated with Honeywell`s new fingerprint technology allow it to remain stable under strong light source and verifies even of wet and rough fingers. TCP/IP communication is a standard function which makes sure the data transmission between terminal and PC can be easily done within few seconds.

    Features & Benefits:
    • POE Supported
    • Sleek Design
    • 2.8 inches TFT display
    • GUI interface for easy operation
    • Communication TCP/IP
    • USB support
    • Extended battery
    • Wiegand In & Out
    Certifications:
    • CE
    • FCC
    • BIS Certified
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime