Biometric Readers
iCLASS SE® Biometric Reader
The iCLASS SE® Biometric and iCLASS SE Display Readers are capable of supporting up to three-factor authentication and user interaction.
The iCLASS SE® Biometric and iCLASS SE Display Readers are capable of supporting up to three-factor authentication and user interaction. These display readers can be configured to support card/ biometric fingerprint, card/PIN or card/fingerprint/PIN. Both have advanced security features and optionally support OSDP, to protect communications from reader to controller.
The iCLASS SE Biometric reader allows for seamless migration from bio CLASS® readers and supports the most recent biometric template standards. Biometric template storage on the smart card reduces individual privacy and safety concerns, while ensuring faster throughput and easier system management. Built-in field enrolment capabilities provide a convent enrolment experience.
The LCD display supports display of text via OSDP commands (additional software and hardware required). This enables Physical Access Control System (PACS) software and controller vendors to offer applications such as customized employee communications, time and attendance and cashless vending.
Others
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Voltage
- +12
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 12.2 centimetre
- Overall Height
- 15.6 centimetre
- For Use With
- iCLASS SE® biometric reader
- Regulatory Approvals
- UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); RCM (Australia, New Zealand); SRRC (China); KCC (Korea); NCC (Taiwan); iDA (Singapore); RoHS; MIC (Japan); WPC (India); ANRT (Morocco)
- Application
- iCLASS SE® biometric reader
- Minimum Operating Humidity
- 5 Percentage
- Compatible Environments
- Indoor; Outdoor
- User Interface
- Display readers can be configured to support Card/ Biometric Fingerprint; Card/PIN; Card/Fingerprint/PIN
- Communication Protocols
- Wiegand; Clock-and-Data
- Security Features
- Multi-layered authentication
Others
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Voltage
- +12
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 12.2 centimetre
- Overall Height
- 15.6 centimetre
- For Use With
- iCLASS SE® biometric reader
- Regulatory Approvals
- UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); RCM (Australia, New Zealand); SRRC (China); KCC (Korea); NCC (Taiwan); iDA (Singapore); RoHS; MIC (Japan); WPC (India); ANRT (Morocco)
- Application
- iCLASS SE® biometric reader
- Minimum Operating Humidity
- 5 Percentage
- Compatible Environments
- Indoor; Outdoor
- User Interface
- Display readers can be configured to support Card/ Biometric Fingerprint; Card/PIN; Card/Fingerprint/PIN
- Communication Protocols
- Wiegand; Clock-and-Data
- Security Features
- Multi-layered authentication
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Maximum Operating Voltage : +12
- Maximum Operating Humidity : 95 Percentage
- Overall Width : 12.2 centimetre
- Overall Height : 15.6 centimetre
- For Use With : iCLASS SE® biometric reader
- Regulatory Approvals : UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); RCM (Australia, New Zealand); SRRC (China); KCC (Korea); NCC (Taiwan); iDA (Singapore); RoHS; MIC (Japan); WPC (India); ANRT (Morocco)
- Application : iCLASS SE® biometric reader
- Minimum Operating Humidity : 5 Percentage
- Compatible Environments : Indoor; Outdoor
- User Interface : Display readers can be configured to support Card/ Biometric Fingerprint; Card/PIN; Card/Fingerprint/PIN
- Communication Protocols : Wiegand; Clock-and-Data
- Security Features : Multi-layered authentication