Biometric Readers
IDEMIA MorphoWave Compact
IDEMIA MorphoWave Compact 4 fingerprint contactless reader
MorphoWave™ Compact is a unique solution for frictionless fingerprint access control. This masterpiece of engineering delivers the awardwinning, field-proven performance of MorphoWave™ contactless 3D fingerprint scanning technology in a stylish and compact casing, suitable for any location.
Features & Benefits:- Contactless 3D scan and verification of 4 fingers in less than 1 second up to 100,000 users
- High throughput up to 50 people per minutes
- IP65 rated and PoE+ powered, integrated with Pro-watch
- Multifactor authentication - Prox, iClass, MIFARE, DESFire and PIN codes.
- Capable of scanning printed QR codes.
- Anti-fraud features
- EMC/Safety standards: CE, CB, FCC
- RoHS, REACh and WEEE compliant