/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Mycro Biometric Reader

    Honeywell's mycro biometric readers have been designed with efficacy to offer everything you would expect in a high-end biometric device without over-complicated add-ons and workflows.

    Overview

    The things that make MYCRO exquisite is the combination of its incredible biometric matching speed of less than 1 second, and its rugged construction to withstand whatever your business throws its way. MYCRO’s extraordinary performance is powered by a 512MB DDR3L RAM and an 800 MHz cortex A8 engine, both of which support this solution’s flexibility for any situation. MYCRO delivers electrifyingly fast biometric matching (10,000 matches in 1 second), and incorporates all the features you’d expect to find in a high-end device including anti-shock vandal protection, Transaction Logs, access schedules and internal relay for single door access control.

    Certifications:
    • FCC
    • CE
    • RoHS
    • IP65
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime