/content/hbtbt/ae/en/search-results.html

    Card Readers

    HID Maxi-Prox Proximity Reader

    Honeywell's HID Maxi-Prox Proximity readers include three bezels and are potted for both indoor and outdoor applications.

    Overview

    Honeywell brings HID Maxi-Prox Proximity readers include three bezels: black, charcoal grey and ivory and are potted for both indoor and outdoor applications. The OmniProx family is a complete line of 125 kHz HID compatible proximity readers. For locations that require a proximity reader able to withstand vandal-prone environments, the OP90 vandal resistant readers come standard in zinc die-cast metal housing.

    Features & Benefits:
    • Long read range distance up to 6in
    • Autotune allows read range to be maintained within four inches of metal
    • Wiegand, Clock-and-Data and selectable serial outputs available
    • Compatible with all HID cards and tags with formats up to 85 bits
    • Multicolour LED with internal or host control of the LED and beeper
    • Two MaxiProx units can operate one meter apart for "HI-LO" (truck and car) installations
    • Reader supervision signal for CASI-RUSCO panels
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime