Card Readers
Honeywell Digital Proximity Reader
DigiReaders communicate cardholder access status with programmable audible tones and tricolor lights which help facilities meet strict requirements of the Americans by making secure areas more access-friendly to disabled card holders.
DigiReader provides an impressive array of solutions to meet the access control needs of any facility, including low cost solutions that are priced competitively with less secure technologies. A DigiReader with an integrated keypad for added security mullion-mount and glass-mount versions. Along with providing true hands-free access DigiReaders communicate cardholder access status and building security mode with programmable audible tones and tricolor lights these features help facilities meet strict requirements of the Americans with disabilities act by making secure areas more access-friendly to disabled card holders. DigiReader’s advanced digital technology is reliable, difficult to compromise and exceeds the most demanding low-power US, European and Asian Electro Magnetic Interference (EMI) regulations
Features & Benefits:- Will read HID digital cards to 43-bit
- Easy installation with industry standard, low-cost RS-485 wiring
- Fast read times makes access convenient keeps traffic moving
- Longest read ranges available for passive proximity
- UL/CUL
- FCC
- CE
- Industry Canada