/content/hbtbt/ae/en/search-results.html

    Card Readers

    Indala Standard Card Reader

    Indala FlexSecur® Technology for the Industry’s Most Secure Proximity Readers - Exclusive Indala FlexSecur® Password-Protected Security between card and reader screens out unauthorized cards prior to sending access control data to the host system

    Overview

    The Indala 125 kHz Standard product line is part of HID’s latest line of highly-secure proximity readers. With a read range of up to five inches, Indala Standard Proximity readers are suitable for a variety of applications. These high-quality Indala Proximity Readers deliver outstanding and consistent performance with intelligent programming technology, uniform core modules, and a range of stylish bezel designs including Curve, Arch, Linear, and Wave in a variety of colors. All Indala Standard Proximity readers are available in three popular form factors: Classic, Mullion (Slim) and Wall switch for the ultimate choice.

    Specifications

    Others

    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Minimum Operating Humidity
      • 0 Percentage
    • Operating Frequency
      • 125 kilohertz
    • Minimum Operating Ambient Temperature
      • -35 degree Celsius
    • Application
      • Indala standard card readers-Mullion (Slim)
    • For Use With
      • Any control panel
    • Part Type
      • Proximity Reader
    • Minimum Operating Voltage
      • 4
    • Maximum Operating Voltage
      • 16
    • Regulatory Approvals
      • UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia, New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS
    • Communications Protocol
      • Wiegand or Magnetic stripe
    • Communication Interfaces
      • Access-control panels

    Others

    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Minimum Operating Humidity
      • 0 Percentage
    • Operating Frequency
      • 125 kilohertz
    • Minimum Operating Ambient Temperature
      • -35 degree Celsius
    • Application
      • Indala standard card readers-Mullion (Slim)
    • For Use With
      • Any control panel
    • Part Type
      • Proximity Reader
    • Minimum Operating Voltage
      • 4
    • Maximum Operating Voltage
      • 16
    • Regulatory Approvals
      • UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia, New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS
    • Communications Protocol
      • Wiegand or Magnetic stripe
    • Communication Interfaces
      • Access-control panels
    • Maximum Operating Humidity : 95 Percentage
    • Maximum Operating Ambient Temperature : 65 degree Celsius
    • Minimum Operating Humidity : 0 Percentage
    • Operating Frequency : 125 kilohertz
    • Minimum Operating Ambient Temperature : -35 degree Celsius
    • Application : Indala standard card readers-Mullion (Slim)
    • For Use With : Any control panel
    • Part Type : Proximity Reader
    • Minimum Operating Voltage : 4
    • Maximum Operating Voltage : 16
    • Regulatory Approvals : UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia, New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS
    • Communications Protocol : Wiegand or Magnetic stripe
    • Communication Interfaces : Access-control panels
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime