/content/hbtbt/ae/en/search-results.html

    Card Readers

    Omni Class™ Smart Card Reader

    Omni Class™ from Honeywell is a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They are available in several sizes.

    Overview

    Omni Class™ from Honeywell is a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They are available in several sizes and each Omni Class™ reader incorporates smart card technology allowing the user to support biometric profiles and multiple applications on each card simultaneously.

    Omni Class™ can retro-fit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure ID's with embedded tamper-proof digital photos and many other applications requiring secure and reliable read/write cards.

    Features & Benefits:
    • High-Security
    • Available in mullion, switch plate and wall-mount sizes
    • ADA compliant built-in audible beeper
    • Host LED control (programmable)
    • Hidden mounting screws deter vandalism
    • Potted for superior weather resistance
    • Suitable for integrated access control systems
    Certifications:
    • UL294/cUL
    • FCC
    • CE
    • RoHS
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 %
    • Maximum Operating Ambient Temperature
      • 65 °C
    • Minimum Operating Humidity
      • 5 %
    • Minimum Operating Ambient Temperature
      • -35 °C
    • Security Features
      • 64-Bit authentication keys encryption; Data encryption; Additional keypad versions
    • Regulatory Approvals
      • UL294/cUL; FCC; CE; RoHS
    • Application
      • Access Control; Logical (PC) access; Storage of biometric templates; Parking; Secure ID's with embedded tamper-proof digital photos; ePurse
    • Minimum Operating Voltage
      • 5 VDC
    • Maximum Operating Voltage
      • 16 VDC

    Others

    • Maximum Operating Humidity
      • 95 %
    • Maximum Operating Ambient Temperature
      • 65 °C
    • Minimum Operating Humidity
      • 5 %
    • Minimum Operating Ambient Temperature
      • -35 °C
    • Security Features
      • 64-Bit authentication keys encryption; Data encryption; Additional keypad versions
    • Regulatory Approvals
      • UL294/cUL; FCC; CE; RoHS
    • Application
      • Access Control; Logical (PC) access; Storage of biometric templates; Parking; Secure ID's with embedded tamper-proof digital photos; ePurse
    • Minimum Operating Voltage
      • 5 VDC
    • Maximum Operating Voltage
      • 16 VDC
    • Maximum Operating Humidity : 95 %
    • Maximum Operating Ambient Temperature : 65 °C
    • Minimum Operating Humidity : 5 %
    • Minimum Operating Ambient Temperature : -35 °C
    • Security Features : 64-Bit authentication keys encryption; Data encryption; Additional keypad versions
    • Regulatory Approvals : UL294/cUL; FCC; CE; RoHS
    • Application : Access Control; Logical (PC) access; Storage of biometric templates; Parking; Secure ID's with embedded tamper-proof digital photos; ePurse
    • Minimum Operating Voltage : 5 VDC
    • Maximum Operating Voltage : 16 VDC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime