/content/hbtbt/ae/en/search-results.html

    Card Readers

    ProxPoint® Plus Reader

    HID ProxPoint® Plus reader combines multiple configuration options with an attractive, inconspicuous design and economical price. Its secure potted electronics are ideal for both indoor and outdoor applications.

    Overview

    HID ProxPoint® Plus reader combines multiple configuration options with an attractive, inconspicuous design and economical price. Its secure potted electronics are ideal for both indoor and outdoor applications. Enables various beeper and LED configurations, depending on individual site requirements. Designed for mounting directly onto metal with no change in read range performance. Aesthetic design available in two cover designs and in four colors to match any decor.

    Features & Benefits:
    • Security
    • Audio-visual Indication
    • Diagnostics
    • Indoor/outdoor Design
    • Easily Interfaced
    Certifications:
    • UL294/cUL
    • FCC
    • CE
    • RoHS
    Specifications

    Others

    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 95 %
    • Minimum Operating Ambient Temperature
      • 65 °C
    • Overall Height
      • 7.96 cm
    • Overall Width
      • 4.37 cm
    • Overall Depth
      • 1.68 cm
    • Maximum Operating Ambient Temperature
      • -30 °C
    • Security Features
      • Recognizes card formats up to 85 bits, with over 137 billion unique codes
    • Maximum Operating Voltage
      • 16 VDC
    • Compatible Environments
      • Indoor, Outdoor
    • Regulatory Approvals
      • UL294/cUL NEWLINEFCC NEWLINECENEWLINERoHS

    Others

    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 95 %
    • Minimum Operating Ambient Temperature
      • 65 °C
    • Overall Height
      • 7.96 cm
    • Overall Width
      • 4.37 cm
    • Overall Depth
      • 1.68 cm
    • Maximum Operating Ambient Temperature
      • -30 °C
    • Security Features
      • Recognizes card formats up to 85 bits, with over 137 billion unique codes
    • Maximum Operating Voltage
      • 16 VDC
    • Compatible Environments
      • Indoor, Outdoor
    • Regulatory Approvals
      • UL294/cUL NEWLINEFCC NEWLINECENEWLINERoHS
    • Minimum Operating Humidity : 0 %
    • Maximum Operating Humidity : 95 %
    • Minimum Operating Ambient Temperature : 65 °C
    • Overall Height : 7.96 cm
    • Overall Width : 4.37 cm
    • Overall Depth : 1.68 cm
    • Maximum Operating Ambient Temperature : -30 °C
    • Security Features : Recognizes card formats up to 85 bits, with over 137 billion unique codes
    • Maximum Operating Voltage : 16 VDC
    • Compatible Environments : Indoor, Outdoor
    • Regulatory Approvals : UL294/cUL NEWLINEFCC NEWLINECENEWLINERoHS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime