/content/hbtbt/ae/en/search-results.html

    Card Readers

    TALOS Multi-Functional QR Code and Bluetooth Readers

    The Talos Series Multi-Functional QR Code and Bluetooth Readers provide a flexible range of access control readers reading Bluetooth, NFC, high-frequency 13.56 MHz and low-frequency 125 kHz Prox credentials.

    Overview

    Applying the popular QR code identification technology to the access control application, combined with the traditional RF technology and Bluetooth communication, the Talos Series Readers can be suitable for various application scenarios.

    The advantages of a reliable access control reader are retained. The readers are compatible with different card technologies and can be connected with various access control systems (Wiegand or OSDP).

    Honeywell TALOS readers come with and without PIN keypad, with preconfigured interface for Wiegand, Clock and Data , TTL and OSDP V2. The field programmable capabilities help to future-proof your investment.

    Features & Benefits:

    • Supports different Access Modes at the same time: scanning QR code, Bluetooth communication, RF card.
    • Supports Dynamic and Static QR Code:
    • Dynamic QR Code: a QR code can be generated by mobile App, which changes once every minute. If a user takes a photo of the QR code, it would be invalid after 10 minutes.
    • Static QR code: QR code can be sent to users by paper and photos and can be used within the validity period.
    • Adopts AES128 encryption to ensure security. A QR Code is generated after the user data is encrypted dynamically by AES128. User data includes card number, period of validity, customer code, end user code, etc.
    • Supports Wiegand and RS485 (OSDP V1, V2), and compatible with various controllers.
    • Support different card technologies: ISO14443/ ISO15693/ LEGIC/ HID& EM.
    • IP65 Outdoor rated.
    • Support on-site Reader Configuration Card to Reader parameters update.

    Certifications:

    • CE
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime