/content/hbtbt/ae/en/search-results.html

    Keypads

    Stand-alone Solution, Door Code Compact Device

    Compact door code

    Overview

    The door code compact device is used as autonomous door strike control device for one door. The device

    designed in advanced microprocessor technology works with an individually adjustable 2- to 6-digit

    numeric code.

    This makes it easier to set up person-related access authorisations for a room. Up to four different user

    codes can be programmed

    Features & Benefits:
    • - Control device with integrated power supply unit and keypad in a lockable housing;
    • - A 2- to 6-digit code can be set;
    • - Door unlocking interval of 1 - 30 seconds;
    • - Can be reset for 12 V / DC door strike max. 250 mA;
    • - Suitable for no-load current strike and strike with load current function
    Certifications:
    • DIN 40040, class F
    • EN 60529
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime