/content/hbtbt/ae/en/search-results.html

    Software

    NovaLite App Extension Option

    App Extension Option allows bookings can be made directly with the smartphone.

    Overview

    App Extension Option allows bookings can be made directly with the smartphone. The functions of the program largely correspond to the 'mobile HTML terminal' with the difference that the bookings can also be saved offline if there is currently no connection to the cellular network.

    The app is available free of charge in the Google Play Store. An Android version 2.3.3 or higher is required for the app. The “Terminal App” option must be licensed for NovaTime (option, from version 4.4.01). "Coming", "Going" and "Business trips" are available as booking buttons. There are also five freely definable function keys. These can be used for additional postings (e.g. flextime from tomorrow, school today, standby, break) or account inquiries (e.g. balance, vacation accounts, wage types). If there is an online connection for the app, queries and bookings are possible in real time.

    The time of the server is used as the booking time by default, regardless of the time of the client.

    The identification of the employee can be set individually. ID number, personnel number or name are available. As a password query, there are the options "Password" or "PIN code". The latter is only possible with the “access control” option. A multi-user mode is also available. For example, a foreman can use the smartphone to make bookings for his subordinate employees. If the option "cost centers" is available, the cost centers can be booked via the app.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list