I/O Modules
Advanced Controller I/O Modules
The I/O modules are advanced expansion devices designed to integrate with a variety of Honeywell controllers. These are available in six variants to cover all your application requirements.
- UIO or Universal Input / Output modules provides maximum flexibility which minimizes unused IO in the panel and reduces the overall I/O footprint by using the least amount of I/O modules to cover the application requirements.
- Plug-and-play functionality for easy installation and maintenance. I/O modules can be replaced without having to slide or disturb the wiring of the adjacent modules.
- Supports a wide range of sensors.
- I/O modules are equipped with tricolor LEDs for all indications. This includes an RS485 communication LED, input/output channel LEDs, service/alarm LED and a main LED for general operational status of the I/O module.
- I/O modules support the Panel Bus protocol and have the capability of supporting multiple communication protocols in the future such as Modbus and BACnet MS/TP.
- Includes Hand-Off-Auto manual override using an intuitive and easy to see display for the selected I/O variants. Compliant with EN ISO 164-84-2:2004.
- Analog Inputs: 16-bit A/D conversion resolution for accurate measurement.
- Analog Outputs: 13-bit A/D conversion resolution.
- DIN19/DIN43880 (European Fuse Box) compliant. Compact size allows the module to be mounted in small panels and fuse boxes to minimize cost.
- UIO and UI I/O modules includes an onboard output to power external sensors (24 Vdc at 75mA).
- A service button to restore the factory default settings.
- Removable color coded terminal blocks for ease of service and replacement without having to rewire the I/O module. I/O module variants are available in both screw terminals and push in terminals.
- DO relay module includes two jumpers to connect the relay commons to save time during installation.
- EN 60730-1
- EN 60730-2-9
- FCC Part 15, Subpart B
- CAN ICES-3 (B)/NMB-3(B)
- EN 61326-1
- EN 61010-1
- EN 301 489-1
- EN 301 489-17
- EN 300 328 V2.2.2:2019
- RoHS II: 2011/65/EU
- REACH 1907/2006
- EN ISO 16484-2:2004, section 5.4.3
- UL 916
- CSA C22.2 No. 205
- UL 60730-1
- CAN/CSA E60730-1
- UL 60730-2-9
- CAN/CSA-E60730-2-9:18
Others
Please Sign In to view part numbers available for purchase based on your account