/content/hbtbt/ae/en/search-results.html

    I/O Modules

    CPO Digital I/O Controller

    CPO-DIO modules are supported for all CPO plant controllers.

    Overview
    CPO-DIO modules are supported for all CPO plant controllers. They have outstanding performance with 32-bit technology and built-in real time clock. The CPO-DIO is based on B-AAC BACnet profile, it connects to RS-485 CP-IO bus of supported plant controllers and is fully integrated with ComfortPoint Open Manager (CPOM) as IO device and BACnet controller integrated under plant controller (CPO-PC-6A, CP-IPC). It is fully integrated with Enterprise Building Integrator (EBI) for the existing EBI system with ComfortPoint Open (CPO) subsystems, the DIOs are considered as BACnet controller and also as IO devices. It is flexible and easy configuration with ComfortPoint Open Studio and suitable for smoke control systems (UUKL applications).Features & Benefits:
    • Onboard Inputs and Outputs - CPO-DIO comes with 8 UI, 8 DI and 16 DO (triacs) I/O which can be used as an expansion I/O board by connecting it to the supported plant controllers on the same RS485 bus.
    • Scalable and Powerful - Designed with 32-bit processor and built in Real Time Clock, the system can be expanded from a small to a large Integrated Building Management System.
    • Programming and Configuration - ComfortPoint Open Studio enables users to add/delete/modify I/O assignments when used as an expansion I/O board.
    • Flexible mounting options - DIN-rail / Wall mounting.
    • Automatic MAC addressing - Automatically assigns own unique MAC address.
    Certifications:
    • BACnet B-AAC
    • CE - EMC Directive 2004/108/EC (product standards EN 60730, EN 61326, and EN 61000)
    • UL 916, UUKL
    • FCC Part15, SubpartB, Class B
    • UUKL Smoke Control Application
    Others
    Name
    Description
    File Size
    Date
    Size
    CPO Digital I/O Controller Data Sheet
    application/pdf 389.3 KB
    5/14/2023
    389.3 KB
    Name
    Description
    File Size
    Date
    Size
    CPO Digital I/O Controller Data Sheet
    application/pdf 389.3 KB
    5/14/2023
    389.3 KB
    Name
    Description
    File Size
    Date
    Size
    CPO Digital I/O Controller Data Sheet
    389.3 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime