/content/hbtbt/ae/en/search-results.html

    I/O Modules

    XFU830A Panel Bus Mixed I/O Module with Screw Terminals

    XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller.

    Overview

    XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller. The modules communicate via the panel bus. They offer a mix of 34 inputs and outputs in a compact housing. Software updates, configuration, and commissioning are all done automatically by the controller. The panel bus I/O modules are addressed manually by adjusting their HEX switches. They may be used with any CPU supporting panel bus communication. These modules feature 8 analog inputs, 8 analog outputs, 12 binary inputs, and 6 relay outputs. They have an integrated terminal socket and electronic module. XF830A can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top and/or bottom. The panel bus can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top, only.

    Features & Benefits:
    • Lon Mark compliant
    • Two-wire LonWorks bus interface between controller and I/O
    • No additional field terminals required
    • Usable with Excel 800 controllers in conjunction with standard internal I/O modules
    • Automatic binding and commissioning to Excel 800 controllers when using CARE communication with the controller
    • Maximum wiring flexibility due to optional accessories like auxiliary terminals and cross-connectors
    • Can be mounted in small installation housings
    Certifications:
    • CE-approved
    • Conforms to EN 60730-1 and EN 60730-2-9
    • Investigated according to United States Standard UL916 (USL-listed) as well as according to Canadian National Standard(s) C22.2 (CNL-listed)
    Specifications

    Others

    • Control Software
      • Free programmable with CARE software; programmable with standard ModAL software modules
    • Memory Back-Up
      • Goldcap Capacitor for 72 hours Buffer
      • Goldcap Capacitor for 72 hours Buffer

    Others

    • Control Software
      • Free programmable with CARE software; programmable with standard ModAL software modules
    • Memory Back-Up
      • Goldcap Capacitor for 72 hours Buffer
      • Goldcap Capacitor for 72 hours Buffer
    • Control Software : Free programmable with CARE software; programmable with standard ModAL software modules
    • Memory Back-Up : Goldcap Capacitor for 72 hours Buffer|Goldcap Capacitor for 72 hours Buffer
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime