Thermostats
WTS Touch Screen Thermostat
The WTS Series Touch Screen thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.
The WTS Series Touch Screen thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.
The units monitor the actual room temperature, and the set temperature in real-time to control the opening / closing of the valves and fan speed in the fan coil units to regulate the room temperature to the occupant’s desired comfort. Available in a variety of options including white or black color shell, humidity display, Modbus communications and ECM fan support.
Features & Benefits:- Extra-large LCD display and operating interface
- Temperature display selection (room temperature or set temperature)
- Built-in temperature sensor
- Manual or automatic fan speed selection
- Anti-freeze protection
- Operating buttons lock/unlock
- Timed Shutdown
- CE