Web Panels & HMIs
Room Panels
PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications.
PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications with the integrated logic controller enable users to control the room functions without a head-end station, and therefore the associated delays through long communication channels are avoided.
Features & Benefits:- Fully programmable visualization with the Web Editor 8
- Fully programmable logic controller for stand-alone room applications
- Mounting in standard wall boxes
- Onboard temperature sensor
- TFT colors with a color depth of 65,000
- Capacitive touchscreen technology for highly sensitive response
- Protection class IP20