Zone & Unitary Controllers
MERLIN NX Compact VAV Controller
The Merlin NX Compact VAV Controller provide flexible, freely programmable, demand-led control for variable air volume applications.
- Compact design for small enclosures.
- Easy to install on round ducts.
- Integrated DP sensor and field replaceable 5 Nm actuator with 90 sec runtime at 60 Hz (108 sec at 50 Hz).
- High-precision bi-directional DP sensor to achieve precise measurement even at low air flow.
- Supports Auto-baud rate adaption for BACnet MS/TP communication.
- Auto MAC-addressing.
- Color-coded removable terminal blocks to simplify wiring and replacement.
- Supports offline and online programming. Online programming enables quick application optimization using single tool.
- Supports concept of flexible applications
- Bulk commissioning of similar controller applications
- UL916 certified
- BTL-listed, BACnet B-AAC profile
- CB Certificate
- CE approved
- FCC part 15B-compliant.
- RoHS conformity
- IC