/content/hbtbt/ae/en/search-results.html

    Thermostats

    Digital On/Off Horizontal Halo Series Thermostat

    Honeywell's digital thermostats are designed for application of 3-speed fan and valves in fan coil system.

    Overview

    The digital thermostats includes 2-pipe cool only/heat only/manual changeover and 4-pipe manual or automatic changeover, ventilation mode, manual or automatic 3-speed fan control and water valve control. Fan speed can be selected to automatic or manual 3-speed control mode. In ventilation mode, fan only support manual speed control.

    Features & Benefits:
    • Super modern appearance design, suitable for office, hotel and residential building
    • Horizontal and vertical model available for variant application
    • Slim design, direct installation on 86 size box
    • Stylish and elegant blue/green backlight with blue/ green color ring
    • 2-pipe/4-pipe integrated into one unit with easy configuration
    • Big LCD display with English and icons
    • Easy to install and set-up
    • Time on/off function
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime