Thermostats
Thermistor Temperature Sensor
The Insertion Thermistor Temperature Sensor may be used for duct or immersion purposes. It has a 6 mm diameter brass probe which is suitable for retrofit immersion applications and will fit most existing pockets (universal fitting kit option).
A range of low cost thermistor sensors comprising insertion, clamp-on, and outside air versions. A quick-release lid makes the TB/T.. range easy to install. The insertion sensor may be used for duct or immersion purposes. It has a 6 mm diameter brass probe which is suitable for retrofit immersion applications and will fit most existing pockets (universal fitting kit option). Brass and stainless steel pockets are available. A foam gasket is fitted, and an adjustable depth flange option is available for its use as a duct sensor, enabling the insertion depth to be adjusted.
Features & Benefits:- Low cost
- High quality thermistors
- Brass probes
- M20 conduit entry with M20 cable gland
- IP67 housing
- Quick release lid
- Easy to wire
- Universal fitting kit option for retrofit of immersion sensors
- Adjustable insertion depth flange option for duct sensors
- EN61326-1:2006
Others
- Maximum Measured Humidity
- 95 Percentage
Others
- Maximum Measured Humidity
- 95 Percentage
- Maximum Measured Humidity : 95 Percentage