/content/hbtbt/ae/en/search-results.html

    Thermostats

    Thermostat TFM

    The new TFM series LCD thermostats are designed for ON/ OFF/Modulating control valve, and fan in 2/ 4-pipe application.

    Overview

    The thermostat operates an ON/ OFF/Modulating control valve to provide control at the desired setpoint temperature. Fan-coil thermostat models are available with constant fan operation, and have a three-speed switch comes with low, medium and high settings.

    Features & Benefits:
    • The thermostats comes with new attractive modern styling design makes the thermostat harmonized with any interior decoration.
    • All in one design, easier to install or service.
    • FUZZY logic design, easier to operate, Easy-to-see LCD screen.
    • 3-Speed Fan Controls, Heat/Cool mode adjustable.
    • ℃ or ℉ selectable, High voltage input (90~264Vac) to suit all regions
    • Separate terminals for remote sensor and key card
    • Ability to display temperature sensor failure for easier troubleshooting.
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime