/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Pressure Reducing Valve

    Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.

    Overview

    Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.

    Features & Benefits:
    • Upper limit of air capacity 10 Nm3/h
    • Outlet pressure gauge indication 0 to 2 bar (0 to 30 psi)
    • Sub-micron filter for dust separation and separation of condensates
    • Pressure relief valve, fixed at 175 kPa
    Name
    Description
    File Size
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list