Variable Frequency Drives
Smart Drive Compact Variable Frequency Drive
Variable frequency drives provide step less speed control for various applications Pumps, Fans, Compressors, Conveyors, etc.
Variable frequency drives provide step less speed control for various applications Pumps, Fans, Compressors, Conveyors, etc.
Features & Benefits:- Compact size
- Flexible side-by-side mounting with screws or DIN-rail as standard
- Single rating suitable for both pump and fan or machine applications
- Integrated RFI-filters
- Configurable inputs and outputs
- 30s Start-Up Wizard
- Easy “keypad – remote” change with 1 button
- Power ride-through
- Automatic restart
- Integrated PI controller
- CE
Others
- RFI Filter Type
- Integrated
- Three Phase Input
- No
- Operating Frequency Resolution
- 0.01 HTZ
- Communication Protocols
- Modbus RTU
- One Phase Input
- Yes
Others
- RFI Filter Type
- Integrated
- Three Phase Input
- No
- Operating Frequency Resolution
- 0.01 HTZ
- Communication Protocols
- Modbus RTU
- One Phase Input
- Yes
- RFI Filter Type : Integrated
- Three Phase Input : No
- Operating Frequency Resolution : 0.01 HTZ
- Communication Protocols : Modbus RTU
- One Phase Input : Yes