/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    Wireless Parking Controller

    Parking Controller from Honeywell serve as a local data collector from Honeywell parking sensor.1 Controller can interface up to 4 parking sensors.

    Overview

    Parking Controller from Honeywell serve as a local data collector from Honeywell parking sensor.1 Controller can interface up to 4 parking sensors. The Parking Controller aggregates the data from the sensors and forward it to Honeywell Gateway over ZigBee network. Parking Controller is an ac powered device and in turn provides power to Honeywell sensors and LED indicators.

    Certifications:
    • CE
    Specifications

    Others

    • Maximum Current Draw
      • 6 ampere
    • Overall Height
      • 86 millimetre
    • Maximum Operating Voltage
      • 85 volt
    • Overall Width
      • 93 millimetre
    • Communication Technology
      • Zigbee
    • Regulatory Approvals
      • CE; IP20
    • Communications Protocol
      • IEEE 802.15.4
    • Number of Channels
      • 4
    • For Use With
      • Parking Sensor

    Others

    • Maximum Current Draw
      • 6 ampere
    • Overall Height
      • 86 millimetre
    • Maximum Operating Voltage
      • 85 volt
    • Overall Width
      • 93 millimetre
    • Communication Technology
      • Zigbee
    • Regulatory Approvals
      • CE; IP20
    • Communications Protocol
      • IEEE 802.15.4
    • Number of Channels
      • 4
    • For Use With
      • Parking Sensor
    • Maximum Current Draw : 6 ampere
    • Overall Height : 86 millimetre
    • Maximum Operating Voltage : 85 volt
    • Overall Width : 93 millimetre
    • Communication Technology : Zigbee
    • Regulatory Approvals : CE; IP20
    • Communications Protocol : IEEE 802.15.4
    • Number of Channels : 4
    • For Use With : Parking Sensor
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime