Occupancy Sensors
Flush Ceiling PIR Sensor
Honeywell provides Flush Ceiling PIR Sensors are easy to install flush and surface mounted variants making them ideal for most interiors.
Honeywell provides Flush Ceiling PIR Sensors are easy to install flush and surface mounted variants making them ideal for most interiors. It has a white finish and is suitable for flush mounting in to the ceiling. With lighting contributing up to 40% of energy consumption in a commercial dwelling sensors are a great-way to reduce that.
Others
- Overall Height
- 86 mm
- Overall Width
- 76 mm
- Mounting Type
- Flush
- Coverage
- 360 Deg
Others
- Overall Height
- 86 mm
- Overall Width
- 76 mm
- Mounting Type
- Flush
- Coverage
- 360 Deg
- Overall Height : 86 mm
- Overall Width : 76 mm
- Mounting Type : Flush
- Coverage : 360 Deg