/content/hbtbt/ae/en/search-results.html

    Cables

    Alerton Fire/Life Safety Control Cable

    Alerton Fire/Life Safety Control Cables are 2 conductor bare copper wires which have low smoke PVC insulation.

    Overview

    Alerton Fire/Life Safety Control Cables are 2 conductor bare copper wires which have low smoke PVC insulation. It is approved for plenum use without conduit per NFPA 262 flame test. It has an overall diameter of 178" Nom.

    Features & Benefits:
    • Low smoke PVC insulation
    • High impedance
    • It is available in red/black colour
    Certifications:
    • NEC Article 760
    • FPLP (UL)
    • RoHS Compliant
    Specifications

    Others

    • Impedance
      • 72 Ω
    • Number of Cores
      • 2
    • Wire Size
      • 16 AWG

    Others

    • Impedance
      • 72 Ω
    • Number of Cores
      • 2
    • Wire Size
      • 16 AWG
    • Impedance : 72 Ω
    • Number of Cores : 2
    • Wire Size : 16 AWG
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime