Cables
Connect-Air Cable
Sensor Patch Leads by Ex-Or’s range of modular wiring components enables any luminaire installation to be completed quickly and efficiently.
Connect-Air's commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls(TC), security, fire/life safety, and Datacom applications. All cables are RoHS compliant and many are made in USA except import Category cables. Due to the size and weight of the cables, they are typically direct shipped from Connect-Air. The product availability and shipment date may not show correctly on the product webpage and order acknowledgement due to the direct shipment. Please check with Kele's sales associates for availability and shipment status. Connect Air has majority of the wires and cables in-stock and ready to ship the same day the order is processed.
Features & Benefits:- Custom wires and cables for BAS and TL
- Spool, Box and Reel in Box (RIB)
- Jacket with variety of colors and stripe options
- RoHS Certified
Others
- Wire Size
- 24 AWG
Others
- Wire Size
- 24 AWG
- Wire Size : 24 AWG