/content/hbtbt/ae/en/search-results.html

    Cables

    Connect-Air Conductor

    Connect-Air Conductors are used in Power Limited control circuits.These conductors are available in Shielded and Unshielded Coatings.

    Overview

    Honeywell provides Connect-Air Conductors which are used in Power Limited control circuits. These are superior quality and excellent temperature performance conductors so to be durable and withstand any extreme conditions.These conductors are available in Shielded and Unshielded Coatings. They come in Yellow color outer covering.

    Features & Benefits:
    • Premium grade color coded S-R PVC Insulation
    • Sequential footage markings to facilitate installation
    • Suitable for use from 20C to + 75C
    Certifications:
    • California State Fire Marshall Approved
    • UL Listed
    Specifications

    Others

    • Number of Cores
      • 8
    • Wire Size
      • 18 AWG

    Others

    • Number of Cores
      • 8
    • Wire Size
      • 18 AWG
    • Number of Cores : 8
    • Wire Size : 18 AWG
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime